11.1.8.5 VBAT Power-On Reset
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VBAT | Supply voltage range (VBAT) | – | 0.6 | 3.6 | V |
| VIT- | Negative-going input threshold voltage (VBAT)(1) | Measured with a -10V/s ramp rate | 1.37 | 1.58 | V |
| VIT+ | Positive-going input threshold voltage (VBAT)(1) | Measured with a +10V/s ramp rate | 1.40 | 1.60 | V |
| Vhys | Hysteresis voltage(1)(2) | – | 15 | 70 | mV |
| tRES | Reset time(1) | – | – | 2 | ms |
| tDET- | VIT- detection propagation time(1) | 100 mV threshold overdrive | – | 460 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-