11.1.11.3.2 Power Consumption in Idle and Ultra Low-Power Modes
- Table 11-79, Figure 11-56 and Figure 11-57 provide the SAMA7D6 average power consumption in Idle, ULP0 and ULP1 modes versus temperature measured on a few typical devices. They do not provide maximum power consumption specifications.
- All power supply inputs are powered within their operating range and in particular VDDCORE = 1.05V, VDDCPU = 1.05V.
- There is no consumption on the device I/Os. To reach the best possible power consumption figures, it is important to set each I/O of the device to an appropriate state (pull-up/pull-down, etc.) with respect to the external components connected to these I/Os.
- In ULP1, the embedded memories are automatically switched to Deep Sleep mode (default operation, see Embedded Memories Low-Power Management). In ULP0, this is not the case.
- USB transceivers are disabled.
- All peripheral clocks are disabled.
- Current measurement is as shown in the following figure.
| Low-Power Mode | PCORE/PCPU (mW) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TJ=-40°C | TJ= 25°C | TJ=50°C | TJ=85°C | TJ=105°C | TJ=125°C | Wake-Up Time (µs) | |||||||
| Idle@200 MHz | 128.6 | 29.7 | 133.1 | 34.2 | 137.9 | 39.9 | 152.6 | 56.4 | 165.7 | 72.7 | 186.9 | 96.0 | 10 x tCPU_CLK |
| ULP1 | 0.3 | 0.2 | 3.0 | 2.4 | 7.1 | 5.5 | 20.3 | 15.4 | 34.9 | 25.9 | 56.4 | 40.8 | 15 |
| ULP0@12 MHz | 2.9 | 0.8 | 5.9 | 4.4 | 10.3 | 9.6 | 25.0 | 25.6 | 41.3 | 42.4 | 65.2 | 66.4 | 15 |
| ULP0@32 kHz | 2.3 | 0.4 | 5.3 | 4.0 | 9.7 | 9.2 | 24.5 | 25.3 | 40.7 | 42.1 | 64.9 | 66.4 | 5600 |
The figures below plot the power consumption of the device in ULP0, ULP1 and Idle modes. They show the current consumption in VDDCPU, VDDCORE and VDDIN33:
Power (mW) = IDDCPU x 1.05V + IDDCORE x 1.05V + PIN33 with IDDCPU and IDDCORE as measured in the above table. PIN33 contribution is 2.2 mW in ULP0 and ULP1 modes and 40 mW in Idle mode (application-dependent).
The following table provides the specifications for ULP1 mode current consumption on VDDCORE, VDDCPU and VDDIN33.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| PCORE_CPU | Power consumption on VDDCORE and VDDCPU |
VDDCORE = 1.05V VDDCPU = 1.05V TJ = 105°C | – | 120 | mW |
|
VDDCORE = 1.05V VDDCPU = 1.05V TJ = 125°C | – | 194 | mW | ||
| PIN33 | Power consumption on VDDIN33 | VDDIN33 = 3.3V | – | 2.2 | mW |