Introduction
The PD-3501GS is a Power over Ethernet (PoE) single-port Midspan/Injector that offers a compact and cost-effective power solution for IP phones, WLAN access points, network cameras, and other IP terminal installations. The PD-3501GS PoE Midspan/Injector adds 50 VDC to wires 4, 5, 7, 8 in a standard Ethernet cable in category 5 and above, and enables delivery of both data and power to the IP terminal.
The PD-3501GS can be powered through universal AC input and can provide up to 15.4W output power.