2.3 Indicators
A set of indicators displays the status of the PoE Midspan and its ports. The following
table lists the LED color and their indicated behavior.
|
Port LED Color |
Indicated Behavior |
|---|---|
|
Blue blinks 30 ms; every 2s |
Power is on (power is active) |
|
Blue On |
A remote terminal is connected |
|
Blue blinks at 1Hz |
Overload state or short-circuit |