1.1 EMC Compliance
The PD-3501GS device is compliant with the following EMC standards:
- FCC Part 15 class B and EN55032 class B
- EN55035
- VCCI
DS50003703B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.