4.5.5.6 __at()[6/10]
uint16_t DIAG_CheckerboardStartAddress __at (STARTADDR_LOC )
These test variables used for the SRAM Checkerboard tests are stored at the first 14 RAM addresses.
uint16_t DIAG_CheckerboardStartAddress __at (STARTADDR_LOC )
These test variables used for the SRAM Checkerboard tests are stored at the first 14 RAM addresses.