2.1.2.1 Checkerboard_Global()
static diag_result_t Checkerboard_Global (void )[static]
This function runs the Checkerboard algorithm on the seven RAM addresses used to run the rest of the Checkerboard test.
This function runs the Checkerboard test on initial 14 RAM addresses of Bank 0 used to run the rest of the Checkerboard test.