1.3 Component Description
The EV17F91A development board includes the following integrated circuits:
MEC1653B
Microchip’s MEC1653B is a highly configurable, mixed-signal advanced I/O controller designed for desktop and notebook PCs, provided in a 144-pin WFBGA package. The device contains a 32-bit ARM® Cortex-M4F or M4 processor core with closely coupled memory for optimal code execution and data access. This device includes a wide range of security features for authentication, data integrity, data privacy, secure boot, root-of-trust and a NIST-certified true random number generator. It also supports Post Quantum Computing (PQC) algorithms for authentication and secure boot.
MCP2200
Microchip’s MCP2200, in a 20-pin UDFN package, converts a USB signal to UART to facilitate communication with the MEC1653B embedded controller. The device communicates through a USB 2.1 interface.
MCP1826S
The development board includes two Microchip MCP1826S low drop-out (LDO) regulators. The MCP1826S/3.3V generates a 3.3V supply from the USB 5.0V input. The MCP1826S/1.8V generates a 1.8V supply from the output of the 3.3V LDO.