2.1.1 PIC32 WFI32E Curiosity Board

The PIC32WFI32E Curiosity Board is a modular development board that supports rapid prototyping using on-chip MCU peripherals.
This board offers integrated programming/debugging features using PICkitTM On- Board (PKOB) debugger, and requires only a micro-USB power cable to power-up and program the board.
For debugging / programming, the platform offers the flexibility either to use the integrated PICkit On Board (PKOB) debugger through the Debug USB interface or either use In-Circuit Serial ProgrammingTM (ICSP) Header for External programmer/debuggers such as MPLAB® SNAP, PICkit 4, or MPLAB® ICD4.
The PIC32WFI32E Curiosity Board comes with a WFI32E01PC module mounted on the carrier board. Thus this module integrates FEM, PCB antenna and Trust&Go Secure Element is on board.
Check PIC32WFI32E Curiosity Board for more information.