2.2.1 PIC32 WFI32 Curiosity HPC Board

The PIC32 WFI32 Curiosity HPC Board enables the user to evaluate and demonstrate the functionality of the PIC32MZ1025W104 System-on-Chip (SoC) and the WFI32E02 Module with up to 200 MHz CPU clock frequency.
The PIC32 WFI32 Curiosity HPC Board is a development platform that supports rapid prototyping using on-chip Microcontroller (MCU) peripherals. This board offers integrated programming/debugging features using the PICkit™ On- Board (PKOB4) debugger, which requires a USB Type-C™ cable to power-up and program the board and another Micro-B cable for the USB Host/Device mode of operation.
For debugging / programming, the platform offers the flexibility either to use the integrated PICkit On Board (PKOB) debugger through the Debug USB interface or either use In-Circuit Serial ProgrammingTM (ICSP) Header for External programmer/debuggers such as MPLAB® SNAP, PICkit 4, or MPLAB® ICD4.