2.1 Applications of Sine Wave Generator
There are a wide variety of applications which necessitate the use of a sine wave. Some of the applications are as follows:
- Calibration of sound equipment or speakers
- Detection of frequency components in a signal
- Generate test tones for radio audio level alignment
- Radio tuning circuitry
- Reference tone generation to tune and adjust musical instruments
- Acoustic equalization and testing
- Creation of harmonics for generating multiple sound frequencies
- Sound card quality control
- White noise generator
- Hearing test equipment