3.3 DC Electrical Characteristics

The following table provides the DC characteristics for the ATWINC15x0-MR210xB digital pads.

Table 3-3. ATWINC15x0-MR210xB Electrical Characteristics
CharacteristicMin.Typ.Max.Unit
Input low voltage (VIL)-0.300.65V
Input high voltage (VIH)VDDIO-0.60VDDIO+0.30
Output low voltage (VOL)0.45
Output high voltage (VOH)VDDIO-0.50
Output loading20pF
Digital input load6
Pad drive strength (regular pads(1))813.5mA
Pad drive strength (high-drive pads(1))1627
Note:
  1. The I2C_SCL and I2C_SDA are high-drive pads and all other pads are regular.