5.1.2 Features
The ATWINC15x0-MR210xB IEEE802.11 MAC supports the following functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM QoS EDCA/PCF multiple access categories traffic scheduling
- Advanced IEEE 802.11n features:
- Transmission and reception of aggregated MPDUs (A-MPDU)
- Transmission and reception of aggregated MSDUs (A-MSDU)
- Immediate Block Acknowledgment
- Reduced Interframe Spacing (RIFS)
- IEEE802.11i
and WFA security with key management:
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- Advanced power management:
- Standard 802.11 Power Save Mode
- RTS-CTS and CTS-self support
- Either STA or AP mode in the infrastructure basic service set mode