1.5.4.8 AL_DataRequestHI Function
C
void AL_DataRequestHI (
AL_DATA_REQUEST_PARAMS_HI *reqParams
);
Summary
AL Data request with Host Interface format.
Description
Function that implements the AL Data.request using Host Interface format.
Parameters
| Param | Description |
|---|---|
|
drParams |
Pointer to structure containing parameters related to Data Request. See AL_DATA_REQUEST_PARAMS_HI Struct |
Returns
None.
Example
AL_DATA_REQUEST_PARAMS_HI drParams;
drParams.dsap = 0x00;
drParams.reqID = 0xAA;
drParams.payload = dataBuf;
drParams.payloadLen = dataBufLen;
AL_DataRequestHI(&drParams);
Remarks
Only available when Host Interface is used.