1.4.3.28 MMHI_MIB_LMON Struct
C
typedef struct
{
/* LMON */
uint8_t lmon[8];
} MMHI_MIB_LMON;
Summary
Sets the LMON to use in Slave Node.
Description
Defines the object to read or write through MIB_MIB_ID_LMON object.
Remarks
None.