1.4.3.16 MMHI_STATUS Enum
C
typedef enum
{
MMHI_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
MMHI_STATUS_INITIALIZED = SYS_STATUS_READY_EXTENDED + 1,
MMHI_STATUS_READY = SYS_STATUS_READY,
MMHI_STATUS_ERROR = SYS_STATUS_ERROR,
} MMHI_STATUS;
Summary
Defines the status of the MMHI module.
Description
This enumeration defines the status of the MMHI module:
- MMHI_STATUS_UNINITIALIZED: MMHI module has not been initialized
- MMHI_STATUS_INITIALIZED: MMHI module has initialized but not opened
- MMHI_STATUS_READY: MMHI module is ready to be used
- MMHI_STATUS_ERROR: An unspecified error has occurred
Remarks
None.