1.4.3.24 MMHI_MIB_MANUFACTURER_DATA Struct
C
typedef struct
{
/* Manufacturer custom serial number of device */
uint8_t serialNumber[16];
/* Absolute Address. little endian */
MMHI_MIB_ADDRESS aca;
} MMHI_MIB_MANUFACTURER_DATA;
Summary
Meters And More Manufacturer information.
Description
Defines the object to read or write through MIB_MIB_ID_MANUF_DATA object.
Remarks
None.