1.4.1.1 Communication Protocol
This section details the different frames used in the Host Interface.
Frame Types
Command Frame
| Byte Index | 0 | 1 | 2 | 3 : (Len + 3) | (Len+4) : (Len+5) |
|---|---|---|---|---|---|
| Field | FS | Len | CMD | Payload | BYTE Checksum |
- FS (Frame Start):
- 0x02: First TX packet
- 0x03: Retransmission
- Len: Number of bytes of the Payload - 1.
- 0...255
- Payload: Depend on the type of command.
- BYTE Checksum computed on Len, Cmd and Payload.
By default, all multi-byte fields are transmitted following little endian order (less significant byte is transmitted first)
ACK Frame
| Byte Index | 0 |
|---|---|
| ACK | 0x06 |
| NACK | 0x15 |
Status Message
| Byte Index | 0 | 1 | 2 | 3 |
|---|---|---|---|---|
| Field | Msg Start | Status | Status Mask | |
- Msg Sart: 0x3F
- Status:
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|
| RSV3 | RSV2 | RSV1 | Plc Busy | Rx | Tx | Set | |
-
- Set:
- 0: Device has an internal configuration issue.
- 1: Device is configured and running properly
- Tx:
- 0: No TX is in progress
- 1: TX is in progress
- Rx:
- 0: No RX is in progress
- 1: RX is in progress
- Plc Busy:
- 0: PHY layer is idle
- 1: PHY layer is busy or not configured
- Set:
- Status Mask:
- Each bit maps the configuration status of a MIB object. The bit
index is defined in Management Information Base (MIB)
- 0: Object is correctly configured
- 1: Object is at default value
- Each bit maps the configuration status of a MIB object. The bit
index is defined in Management Information Base (MIB)
| b15 | b14 | b13 | b12 | b11 | b10 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| - | - | - | Timing | - | - | - | - | ACA |
Mnf data | - | FW Rel. | MAC cfg | - | - | - |
UART Arbitration
- Device → Host Controller
(HC):
- Device can send a frame asynchronously to the Host Controller (HC)
- Host Controller (HC) →
Device:
- HC must first send a request (T_REQ signal)
- The Device shall allow the host controller to communicate by sending a status message frame.