1.3.2 Configuring the Meters And More PAL Module

The Meters And More PAL Module is configured via MCC. Below is the Snapshot of the MCC configuration window and brief description.
Figure 1-12. PAL Configuration Options

PVDD Monitor

Enable/disable PVDD monitor. This is needed to monitor the PVDD voltage of PLC Transceiver in order to disable PLC transmission in case the voltage is not in the expected range, to avoid transceiver damage. If the PVDD voltage is in the expected range the PLC transmission is enabled.

If enabled, PVDD Monitor service is used, and thus it has to be properly configured (refer to Smart Energy documentation).