1.4.3.38 MMHI_MIB_WriteIndCallbackRegister Function
C
void MMHI_MIB_WriteIndCallbackRegister(MMHI_MIB_WRITE_IND_CALLBACK callback);
Summary
Allows a client to register a callback function to be called when a MIB object is written.
Description
This function allows a client to register a handling function for the MMHI to call back whena MIB object is written.
Parameters
| Param | Description |
|---|---|
|
callback |
Pointer to the callback function. See MMHI_MIB_WRITE_IND_CALLBACK Typedef |
Returns
None.
Example
void APP_MyWriteIndicationCallback(MMHI_MIB_INDEX mibIndex, MMHI_MIB_DATA* pData)
{
if (pData->dataLength > 0)
{
}
}
MMHI_MIB_WriteIndCallbackRegister(APP_MyWriteIndicationCallback);
Remarks
Callback can be set to a NULL pointer to stop receiving notifications.