1 Block Diagram
The block diagram below shows an overview of the application example using an ATtiny1627 Curiosity Nano. It shows the connections to the board functions and how they interact with the peripherals and CPU of the tinyAVR® 2 device.
The block diagram below shows an overview of the application example using an ATtiny1627 Curiosity Nano. It shows the connections to the board functions and how they interact with the peripherals and CPU of the tinyAVR® 2 device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.