3.1 Industrial Device Mission Profile Example

The values shown in the section Industrial Device Lifetime Estimates are based on estimates for an always-on device (100% up time). However, all applications are not up 100% of the time and may switch from one operating point (TJ, VDD) to another. Such considerations must be taken into account when estimating lifetime.

To estimate a specific mission profile, use the following tables and examples.

Table 3-2, built from applicable product qualification, temperature and voltage aging acceleration values, lists the A, B, C and D operating points referred to in the example below.

Table 3-2. Industrial Device Power-on Hours Derating Values - DR(TJ)
TJDR(TJ)Mission Profile Example
TJ°C < 25°C938
30598
35387
40254
45169
50114A
5577.7
6053.6
6537.3
7026.3B
7518.7
8013.5
859.8
907.1
955.3
1003.9C
1052.9
1102.2
1151.7
1201.3
1251D
Table 3-3 summarizes a mission profile example with the following details:
  • A target lifetime: PoHMP_TARGET
  • 4 operating points (VDD, TJ)
  • A usage percentage in each operating point

PoHMP_TARGET = 60,000 Hrs

Table 3-3. Industrial Device Mission Profile Example
MPU%PoH(TJ, VDD)TJ °CVDD (V)DR(TJ)VAFPoH(125°C, 1.15V)Comment
A2515000501.051142.724815000 / 114 / 2.72 = 48
B2515000701.1526.31.0057015000 / 26.3 / 1 = 570
C25150001001.0542.72140615000 / 4 / 2.72 = 1406
D25150001251.2510.3684077415000 / 1 / 1 = 40774
PoHMP(125°C, 1.15V) =42799

The PoH(125°C, 1.15V) column is computed for each line of the mission profile by derating PoH(TJ, VDD) with DR(TJ) and VAF (temperature and voltage derating). Computation results are then summed up into a single value.

  • If the computed PoHMP(125°C, 1.15V) is greater than PoHQ(125°C, 1.15V), then the required PoHMP_TARGET exceeds the device lifetime emulated during the HTOL tests, as in this example. In such a case, the mission profile must be reviewed.
  • Conversely, if PoHMP(125°C, 1.15V) is less than PoHQ(125°C, 1.15V), then the mission profile MP is covered by the HTOL tests.

As explained above, PoHMP_TARGET = 60 kHrs cannot be reached with the example mission profile MP. However, it is interesting to estimate the Power-on Hours with such a mission profile, PoHMP_EST. See the applicable formula in Table 2-1 and its application in the following table.

Table 3-4. Estimated PoH for Example Industrial Device Mission Profile
ResultValue in HoursComment
PoHMP_EST4146360,000 * 29576 / 42799