4 Automotive Device Lifetime Estimates
In the following sections, the estimated PoH are derived from an AEC-Q100 qualification using the following mission profile: 20 kHrs, with junction temperature usage as (-40°C = 6%, 70°C = 25%, 85°C = 25%, 100°C = 25%, 115°C = 14%, 125°C = 5%) and maximum CPU speed = 800 MHz.
| Marking | Tier | TJ (°C) | Arm® Core Frequency (MHz) | VDDCPU (V) | Power-on Hours (Hrs) |
|---|---|---|---|---|---|
| -V/4HBVAO | Automotive | 105 | 800 | 1.15 | 16,866 |
| 600 | 1.05 | 45,848 | |||
| 125 | 800 | 1.15 | 5,733 | ||
| 600 | 1.05 | 15,584 |
The following chart shows the estimated PoH for different junction temperatures and 1.15V or 1.05V VDDCPU power supply. VDDCORE is set to 1.15V.