3 Industrial Device Lifetime Estimates
| Marking | Tier | TJ (°C) | Arm® Core Frequency (MHz) | VDDCPU (V) | Power-on Hours (Hrs) |
|---|---|---|---|---|---|
| -V/4HB or -E/4HB | Industrial or Extended Industrial | 105 | 1000 | 1.25 | 32,011 |
| 800 | 1.15 | 87,015 | |||
| 600 | 1.05 | 236,530 | |||
| -E/4HB | Extended Industrial | 125 | 800 | 1.15 | 29,576 |
| 600 | 1.05 | 80,397 |
The following chart shows the estimated PoH for different junction temperatures and different VDDCPU values. This chart applies to both Industrial (-V/4HB) and Industrial Extended (-E/4HB) devices. VDDCORE is set to 1.15V for SAMA7G54 devices and 1.05V for SAMA7D65 devices.
Note: Industrial devices cannot be operated above a junction
temperature of 105°C.