PL360G55CF-EK board mounts a PL360 PLC transceiver and a SAMG55J19 ARM Cortex M4
microcontroller.
PL360G55CF-EK board provides a
full-featured platform to develop a complete communications system based on PLC
technology working in CENELEC A-Band and FCC band.
PL360 is a compact and highly
efficient device for a wide range of Smart Grid applications such as lighting
control, industrial/home automation and renewable-energy management, among
others.
PL360G55CF-EK board provides support for:
PLC band characterization and noise level measurement
PLC sensitivity level measurement
Power consumption
Power fail detection
PL360G55CF-EK board includes a
SWD/JTAG interface for MCU debugging and programming purposes. Firmware is also
upgradable via USB/serial interface.
USB 2.0 full-speed interface.
mikroBUS™ add-on
connectors to integrate the board itself as a module for interfacing with other
microcontrollers or microprocessors (mikroBUS main board).
PL360G55CF-EK board can be supplied
from the following connectors: