3 Reference Applications for PIC32CK MCUs
This package contains the MPLAB® Harmony 3 reference applications for the following PIC32CK MCU development boards/kits.
| Board/Kit | Link |
|---|---|
![]() | PIC32CK SG01 Curiosity Ultra Development Board |
![]() | PIC32CK GC01 Curiosity Ultra Development Board |
Note: The application examples in this repository are an alternative
source of reference covering the above types. MPLAB Harmony 3 provides more
product-specific examples on peripherals, drivers and middleware technologies. More
examples are available in the product/technology-specific repositories such as csp, core,
usb, net,
gfx_apps, etc.