5.2 Revision 3
Revision 3 of QT1 Xplained Pro MC (2059) is the initial released version.
Revision 3 of QT1 Xplained Pro SC (2061) is the initial released version.
- Peripheral Touch Controller (PTC)
- Read the user guide for the supported kits or the datasheet of the devices for any known issues regarding the peripheral touch controller.
- Target Voltage
- The Xplained Pro ID chip is programmed with a operation voltage range of 3.0V to 3.6V as described in the Electrical Characteristics chapter.