2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for QT1 Xplained Pro:
- Xplained products - Atmel Xplained evaluation kits are a series of easy-to-use evaluation kits for Atmel microcontrollers and other Atmel products. For low pin-count devices the Xplained Nano series provides a minimalistic solution with access to all I/O pins of the target microcontroller. Xplained Mini kits are for medium pin-count devices and adds Arduino Uno compatible header footprint and a prototyping area. Xplained Pro kits are for medium to high pin-count devices, they features advanced debugging and standardized extensions for peripheral functions. All these kits have on board programmers/debuggers which creates a set of low-cost boards for evaluation and demonstration of features and capabilities of different Atmel products.
- Atmel QTouch® Library PTC - QTouch Library for Atmel AVR® and ARM®-based microcontrollers.
- Atmel QTouch® Composer - Tool for developing capacitive buttons, sliders, and wheels applications.
- Atmel Studio - Free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
- Atmel Data Visualizer - Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on Xplained Pro boards and COM ports.
- Hardware Users Guide in PDF format - PDF version of this User Guide.
- Design Documentation - Package containing CAD source, schematics, BOM, assembly drawings, 3D plots, layer plots etc.
- QT1 Xplained Pro on Atmel webpage - Atmel website link.