2.2.7 Interrupt Configuration
- Start NVIC Configuration from Plugins drop-down menu
Figure . Start NVIC Configuration 
- The needed interrupts are already enabled, but some priorities have to be increased, as seen in the following figure:
Figure . Interrupt Priorities (1) 
Figure . Interrupt Priorities (2)