Start Pin Configuration from Plugins drop-down menu
Figure . Start Pin Configuration
All pins shown in below figures are automatically configured by the PIC32CXMTG-EK MCC Component when enabling functionalities or connecting boards to external connectors. Only LEDs and Button have been renamed for convenience.
Figure . Pin Configuration (1)
Figure . Pin Configuration (2)
This configuration follows the Xplained-PRO interface definition for PIC32CXMTG-EK board used on this example:
Figure . PIC32CXMTG-EK Xplained-PRO