Overview
The ATA5780N/ATA5781/ATA5781N/ATA5782/ATA5783/ATA5785 family of devices that you received conforms functionally to the current device’s data sheet (9207EX-RKE-09/15, 9286EX-RKE-07/15, 9336AX-RKE-10/14) and the summary data sheet (9286GS-RKE-07/15), except for the anomalies described in this document. This document also provides additional information to the existing data sheets.
Note: There are no silicon errata
issues for the ATA5780N/ATA5781/ATA5781N/ATA5782/ATA5783/ATA5785 and there
is no change in the die.