3.3.4.61 EMAFE_ADCGGetTEMPHighTemp Function

C

uint16_t EMAFE_ADCGGetTEMPHighTemp ( void );

Summary

Get the Temperature sensor at high temperature.

Description

An on-die analog voltage reference provides a typical output voltage of INT_REF_VOLTAGE V. The temperature drift of the voltage reference can be approximated by a linear fit. For H-grade parts, the temperature drift is measured during manufacturing and stored in the calibration registers (ROM). Two measurements are made: one at a low temperature, TL, and another at a high temperature, TH. At both temperatures TL and TH, VREF_AFE voltage and ADC_TEMP_OUT (reading of the temperature sensor by ADC Channel 0) parameters are saved. From the data obtained, the user can implement a software compensation of the voltage reference.

Precondition

None.

Parameters

None.

Returns

Reference value of the Temperature Sensor at high temperature.

Example


uint16_t tempSensorRefHighTemp = EMAFE_ADCGGetTEMPHighTemp();

Remarks

For H-grade products, it is possible to compensate the drift of the voltage reference by using the calibration registers described above. The following formula is used to estimate VREF_AFE at a given temperature.
Figure 3-32. Correction Algorithm
where:
  • TEMP_TL = EMAFE_ADCGGetTEMPLowTemp() [signed 12-bit integer]
  • TEMP_TH = EMAFE_ADCGGetTEMPHighTemp() [signed 12-bit integer]
  • REF_TL = EMAFE_ADCGGetVREFLowTemp() [signed 12-bit integer]
  • REF_TH = EMAFE_ADCGGetVREFHighTemp() [signed 12-bit integer]
  • VREF_AFE(TL) = INT_REF_VOLTAGEV + REF_TL * 25 μV
  • VREF_AFE(TH) = INT_REF_VOLTAGEV + REF_TH * 25 μV
  • ADC_TEMP_OUT(TL) = TEMP_TL << 12
  • ADC_TEMP_OUT(TH) = TEMP_TH << 12
  • VREF_AFE(ADC_TEMP_OUT) = Estimated VREF_AFE value when the temperature sensor reading is ADC_TEMP_OUT