1.2.5 Metering Demo MCC Project Graph
The root layer project shows all the components used by the different applications:
- Metrology Driver is used by the Metrology application
- RTC peripheral library is used by the Energy application
- SLCDC Driver is used by the Display application
- Console and Command modules are used by the Console application
- Memory Driver is used by the Datalog application to store and retrieve non volatile data
FreeRTOS component is required for RTOS application. For bare-metal (non-RTOS) FreeRTOS component is not selected.