3.2.1 Harmony 3 ICM Compare Mode Example
This topic provides instructions and information about the MPLAB Harmony 3 ICM compare mode demonstration application, which is included in the MPLAB Harmony Smart Energy Metrology Applications distribution.
Description

Harmony MCC Component Blocks

The virtual COM Port interface is enabled to provide an output console.

When enabling the Virtual COM Port interface, the SYS_CONSOLE is automatically loaded and connected to the FLEXCOM0 peripheral library. However, the application is designed to use the standard input/output service, so the SYS_CONSOLE service must be deleted and replaced by the STDIO service.


Harmony ICM Code Configuration Options
The ICM peripheral library is configured to enable 2 memory regions. Since the application is focused in detecting a digest mismatch, Region Digest Mismatch interrupts must be enabled in each region configuration.

Building the Application
This section identifies the MPLAB X IDE project name and location and lists and describes the available configurations for the demonstration.
The parent folder for these files is
smartenergy_metrology\apps\peripherals\icm\icm_compare_mode. To
build this project, the user must open the
smartenergy_metrology\apps\peripherals\icm\icm_compare_mode\pic32cxmtg_ek.X
project file in MPLAB X IDE.
MPLAB X IDE Project Configurations
This table lists and describes the supported configurations of the demonstration, which
are located within ./src/config.
| Project Name | Configuration | Description |
|---|---|---|
| icm_compare_mode_pic32cxmtg_ek | pic32cxmtg_ek | This demonstration runs on the PI32CXMTG Evaluation Kit |
Running the Demonstration