2.2.4 Multichannel Demo MCC Project Graph

The root layer project shows all the components used by the different applications:

  • Multichannel metrology driver is used by the Metrology application
  • RTC peripheral library is used by the Energy application
  • SLCDC Driver is used by the Display application
  • Console and Command modules are used by the Console application
  • File System and Memory modules are used by the Datalog application

FreeRTOS component is required for RTOS application. For bare-metal (non-RTOS) FreeRTOS component is not selected.

Note: This documentation is based on bare-metal application.
Figure 2-34. MCC Project Configuration