3.1.1 How the ICM Peripheral Library Works
ICM Peripheral library provides an API which can be used to perform below functionalities on the ICM peripheral.
- Initialize the ICM
- Set ICM configuration
- Configure ICM descriptors and hash areas
- Supports Monitoring of up to 4 Non-Contiguous Memory Regions
- Enable/Disable interrupts and register callback
- Get status of a ICM operation