2 Overview
The RTC peripheral offers two timing functions: A Real-Time Counter (RTC) and a Periodic Interrupt Timer (PIT). The PIT functionality can be enabled independently of the RTC functionality.
The RTC counts (prescaled) clock cycles in a Counter register and compares the content of the Counter register to a Period register and a Compare register. The RTC can generate both interrupts and events on compare match or overflow. It will generate a compare interrupt and/or event at the first count after the counter equals the Compare register value, and an overflow interrupt and/or event at the first count after the counter value equals the Period register value. The overflow will also reset the counter value to zero.
Using the same clock source as the RTC function, the PIT can request an interrupt or trigger an output event on every nth clock period (‘n’ can be selected from {4, 8, 16,.. 32768} for interrupts, and from {64, 128, 256,... 8192} for events).
The PIT and RTC functions are running off the same counter inside the prescaler. Writing the PRESCALER bit field in the RTC.CTRLA register configures the period of the clock signal that increments the CNT. The PERIOD bit field in RTC.PITCTRLA selects the bit from the 15-bit prescaler counter to be used as PIT period output.