3 Conclusion
This application note shows how to emulate a 1-Wire target device, DS2433, using an ATtiny817 microcontroller. Only standard speed is described in this application note. To emulate other 1-Wire target devices, the void DS2433_Memory_Function(uint8_t cmd) function needs to be implemented according to the device’s data sheet.