1.6 Dust and Water Protection
Microchip’s PD-9x01GCO PoE midspan units are designed according to the following requirements.
- IEC60529, Level IP67
- NEMA 250, Level 4x
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.