Features
PoE Midspans offer the following key features:
- Outdoor Rated: IP67
- Extended Temperature Range
- Supports 10/100/1000 Mbps Data Rates
- Standards Compliant: IEEE 802.3at/bt
- Plug and Play Installation
- Includes Integrated Surge/Lightning Protection