1 Known Issues for MCC Melody 8-Bit ADCC Examples
| Sl. No. | Issue Key | Description | Work Around |
| 1 | CC8SCRIP-20378 | The ADCC Timer Examples do not support TMR0 in 16-bit mode due to Reload Value driver issue | Use only 8-bit PIC Timers (e.g. TMR0 in 8-bit mode, TMR2/4/6) |
| 2 | CC8SCRIP-20379 | The ADCC Timer Examples do not support TMR1 due to Reload Value driver issue | Use only 8-bit PIC Timers (e.g. TMR0 in 8-bit mode, TMR2/4/6) |