Jump to main content
3.2.4.3
WILCS02 Module Receiver and Transmitter Characteristics
Graphs
Figure 3-14. Receive Current vs Temperature, MCS7,
Channel 7, 3.3V
Figure 3-15. Receive Current vs Receive Signal
Power, MCS7, Channel 7, 3.3V, 25℃
Figure 3-16. Transmit Current vs
Temperature, MCS7, Channel 7, 3.3V
Figure 3-17. Transmit Current vs Transmit
Output Power, MCS7, Channel 7, 3.3V, 25℃
Figure 3-18. Transmit Power vs Voltage, 1M, Channel 7, 3.3V,
25℃
Figure 3-19. Transmit Power vs Temperature, 1M, Channel 7,
3.3V
Figure 3-20. Transmit
Power vs Channel, 1M, Channel 7, 3.3V, 25℃
Figure 3-21. RX RSSI vs RX Input Power,
MCS7, 3.3V, 25℃
Figure 3-22. RX Sensitivity vs
Channel, MCS7, 3.3V, 25℃
Figure 3-23. Receive Sensitivity vs
Voltage, MCS7, Channel 7, 3.3V, 25℃
Figure 3-24. Receive Sensitivity vs
Temperature, MCS7, Channel 7, 3.3V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.