2.3.4 Interface with Host Microcontroller
The WILCS02 Module can be interfaced with the host microcontroller through the SDIO/SPI signals along with additional signals.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.