7 Supported Devices and Families
RN4870 & RN4871 BLE Modules Library is a software stack, which uses
underlying layers (Foundation Services). The stack supports 8-bit AVR and PIC devices with
available UART hardware. Following are the memory requirements depending on the transport
layer used for RN4870 or RN4871 communication:
| Memory | BLE Full Support |
|---|---|
| Flash | 6 KB |
| RAM | 400 Bytes |
This library is supported in the following devices:
- PIC16F Devices
- PIC16F18854
- PIC16F18855
- PIC16F18856
- PIC16F18857
- PIC16F18875
- PIC16F18876
- PIC16F18877
- PIC18F Devices
- PIC18F04Q40
- PIC18F05Q40
- PIC18F06Q40
- PIC18F14Q40
- PIC18F15Q40
- PIC18F16Q40
- PIC18F04Q41
- PIC18F05Q41
- PIC18F06Q41
- PIC18F14Q41
- PIC18F15Q41
- PIC18F16Q41
- PIC18F25Q43
- PIC18F26Q43
- PIC18F27Q43
- PIC18F45Q43
- PIC18F46Q43
- PIC18F47Q43
- PIC18F55Q43
- PIC18F56Q43
- PIC18F57Q43
- AVR ® Devices
- AVR DA Family
- AVR DB Family