3.3 Communication Peripherals
- Dedicated pins for various communication protocols, such as TWIHS (I2C compatible), SPI, UART, QSPI, and so on, on the SAM E70/S70/V70/V71 family.
- The PIC32CZ CA80/CA9x family has 10 serial communication interfaces, which can be configured separately as USART, I2C, SPI, and so on.
The SAM E70/S70/V70/V71 family MCUs users can use SERCOMs on the PIC32CZ CA80/CA9x to achieve serial communication through the protocols listed above.