Preface

The PIC-BLE Development Board is a small and easily expandable demonstration and development platform for Bluetooth® Low Energy (BLE) solutions based on the PIC® microcontroller architecture. It is designed to demonstrate that the design of a typical BLE application can be simplified by partitioning the task into three blocks:
  • Smart – represented by the PIC16LF18456 microcontroller
  • Secure – represented by the ATECC608A secure element
  • Connected – represented by the RN4870 BLE module
Also, the PIC-BLE Development Board features the following elements:
  • The on-board debugger (PKoB nano) supplies full programming and debugging support through Microchip MPLAB® X IDE. It also provides access to a serial port interface (serial to USB bridge) and one logic analyzer channel (debug GPIO).
  • A mikroBUS™ socket enables the ability to expand the board capabilities with the selection from 450+ sensors and actuators options offered by MikroElektronika (www.mikroe.com) via a growing portfolio of Click board™.