2.1.4.2 bl_result_t
enum bl_result_t
Enumeration of bootloader API return codes.
This enumeration defines the various return codes used by the bootloader APIs. Each code represents a specific status or error condition that can be returned by the bootloader and FTP functions.
| BL_PASS |
(0b10000001) (dec 129) Operation completed successfully |
| BL_BUSY |
(0b00111100) (dec 60) Bootloader is busy processing another request |
| BL_FAIL |
(0b11000011) (dec 195) Operation failed |
| BL_ERROR_COMMUNICATION_FAIL |
(0b00011000) (dec 24) Communication failure occurred |
| BL_ERROR_FRAME_VALIDATION_FAIL |
(0b11111111) (dec 255) Frame validation failed |
| BL_ERROR_BUFFER_OVERLOAD |
(0b10111101) (dec 190) Buffer overload detected |
| BL_ERROR_INVALID_ARGUMENTS |
(0b11100111) (dec 231) Invalid arguments provided |
| BL_ERROR_UNKNOWN_COMMAND |
(0b01000010) (dec 66) Unknown command received |
| BL_ERROR_ADDRESS_OUT_OF_RANGE |
(0b00100100) (dec 36) Address out of range |
| BL_ERROR_COMMAND_PROCESSING |
(0b01111110) (dec 126) Error occurred during command processing |
| BL_ERROR_VERIFICATION_FAIL |
(0b11011011) (dec 219) Verification failed |
| BL_ERROR_BUFFER_UNDERLOAD |
(0b10101010) (dec 170) Buffer underload detected |
| BL_ERROR_ROLLBACK_FAILURE |
(0b11110000) (dec 240) Version validation failure |