2.1.5.2 writeBuffer

uint32_t writeBuffer[BL_WRITE_BYTE_LENGTH/4U][static]

Buffer used for write operations.

This static buffer is allocated to hold data for write operations. The size of the buffer is determined by BL_WRITE_BYTE_LENGTH divided by 4, to accommodate 32-bit (uint32_t) data elements.