Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
4
File Documentation
4.3
source/bl_config.h File Reference
4.3.3
Macro Definition Documentation
4.3.3.1
BL_HASH_DATA_SIZE
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Field Documentation
4
File Documentation
4.1
source/bl_app_verify.c File Reference
4.2
source/bl_app_verify.h File Reference
4.3
source/bl_config.h File Reference
4.3.1
Macros
4.3.2
Detailed Description
4.3.3
Macro Definition Documentation
4.3.3.1
BL_HASH_DATA_SIZE
4.4
source/bl_core.c File Reference
4.5
source/bl_core.h File Reference
4.6
source/bl_ftp.c File Reference
4.7
source/bl_ftp.h File Reference
4.8
source/bl_result_type.h File Reference
4.9
source/com_adapter.c File Reference
4.10
source/com_adapter.h File Reference
4.11
source/source-files/plib_sercom0_i2c_slave.c File Reference
4.12
source/source-files/plib_sercom0_i2c_slave.h File Reference
4.13
source/source-files/plib_sercom_i2c_slave_common.h File Reference
Microchip Information
4.3.3.1 BL_HASH_DATA_SIZE
#define BL_HASH_DATA_SIZE (4U)