Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
3
Field Documentation
3.5
ftp_tlv_t Struct Reference
3.5.2
Field Documentation
3.5.2.1
dataLength
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Field Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_unlock_boot_metadata_t Struct Reference
3.4
ftp_parser_helper_t Struct Reference
3.5
ftp_tlv_t Struct Reference
3.5.1
Detailed Description
3.5.2
Field Documentation
3.5.2.1
dataLength
3.5.2.2
dataType
3.5.2.3
valueBuffer
3.6
SERCOM_I2C_SLAVE_OBJ Struct Reference
4
File Documentation
Microchip Information
3.5.2.1 dataLength
uint8_t dataLength
The length of data held in the data buffer